??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23310.0162 Height Adjusting Cylinder
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Height Adjusting Cylinders for Down-Thrust Clamp / size 25-70
Bill of material
23310.0162 Height Adjusting Cylinder
BESTNR
Ref. No.
23310.0162
D1
-0.1
60 mm
L1
140 ±0,01
D2
Thread
M12
SW
55 mm
L2
20 mm
G
Weight
3000 g
Embedded user actions